text.skipToContent text.skipToNavigation

Catalog No. : ESS313-VVT-666

Description:  15KV 3PH 3WAY SWGR SUBSURF VVT-666

UPC: 783786847709

Multi-Way Sub Surface Switch Gear, Three-Phase, 15.5kV, 2 Way, with (2) Three-Phase Vacuum Switches with 120 Vac Motor (1) Three-Phase Vacuum Switch, 600 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold