text.skipToContent text.skipToNavigation

Catalog No. : ESS313-TTT-666

Description:  PROTECTION AND CONTROL SW.GEAR

UPC: 783786860425

Multi-Way Sub Surface Switch Gear, Three-Phase, 15.5kV, 3 Way, with (3) Three-Phase Vacuum Switches, 600 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold