text.skipToContent text.skipToNavigation

Alternate Catalog No. : ESS312-T-66-MOD-CAM

Catalog No. : ESS312T66MODCAM

Description:  MULTI WAY SWITCH,3PH,15KV,2WAY

UPC: 783786951901

Multi-Way Sub Surface Switch Gear, Three-Phase, 15.5kV, 2 Way, with Three-Phase Switch, 600 Amp Bushing Terminations, with Cam-Op (to be Installed on MVS or MVI 15/27kV). 24 inches Wide x 20 Inches Deep x 85 Inches High. No Enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Enclosure

None

Classifications

Brand Name

Elastimold

Dimensions

Size

24 inches Wide x 20 Inches Deep x 85 Inches High