text.skipToContent text.skipToNavigation

Catalog No. : ESS312-T-66-MOD

Description:  MULTIWAY SW,3 PH,15KV, 2 WAY

UPC: 783786972531

Multi-Way Sub Surface Switch Gear, Three-Phase, 15.5kV, 2 Way, with Three-Phase Vacuum Switch, 600 Amp Terminations, Modular
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Enclosure

Steel

Classifications

Brand Name

Elastimold