text.skipToContent text.skipToNavigation

Alternate Catalog No. : ESS115-TJJ-666CS1127

Catalog No. : ESS115TJJ666CS1127

Description:  SUB GEAR 5-WAY 600A PULL BOX MOUNT

UPC: 783786428274

Multi-Way Switch Sub-Surface, Pull Box Mount, 15kV, Five-Way, with (1) Three-Phase MVS Switch (2) Single-Phase Fault Interrupter, 600 Amp, with Customer Specific Modifications
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

1-Phase

Classifications

Brand Name

Elastimold