text.skipToContent text.skipToNavigation

Catalog No. : ESS-CONN-MOD-KIT

Description:  JUMPER CABLE/CONNECTOR PLATE KIT

UPC: 783786951925

15kV & 27kV Jumper Cable and Connector Plate Kit (3 jumper cables, 4 connector plates, stabilizer plate & hardware)
View More View Less
For more info visit:  electrification.us.abb.com
  • Temperature Rating -40 Degrees C to +65 degrees C.
  • Use Switchgear Building Blocks to create standard configurations and custom designs that improve your distribution system's reliability.

Descriptors

Category

Switchgear systems

Application

Use Switchgear Building Blocks to create standard configurations and custom designs that improve your distribution system's reliability.

Specifications

Voltage Rating

15 to 27 kV

Insulation

None

Enclosure

None

Operating Temperature

-40 to +65 C

Classifications

Brand Name

Elastimold