text.skipToContent text.skipToNavigation

Catalog No. : ESS-322-TT-66

Description:  SUB GEAR 2WAY W/2MVS 600AMPS 25KV

UPC: 783786459209

Multi-Way Sub Surface Switch Gear, Three-Phase, 27kV, 2 Way, with (2) Three-Phase Vacuum Switches, 600 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Subsurface

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold