text.skipToContent text.skipToNavigation

Catalog No. : ESP325-0595350

Description:  MULTI-WAY SWITCH SS PAD 3PH 27KV

UPC: 783786818778

Multi - Way Switch, Stainless Steel Pad, 3 Phase, 27kv, Carries Current over 1000 volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

5-Way

Application

Single Side Padmount

Specifications

Voltage Rating

27 kV

Phase

3-Phase

Mounting

Single Side Padmount

Classifications

Brand Name

Elastimold