text.skipToContent text.skipToNavigation

Catalog No. : ESP324-BBBB-6666

Description:  27KV 3PH 4WAY SWGR

UPC: 75114438469

For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Single Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold