text.skipToContent text.skipToNavigation

Catalog No. : ESP323-BKB-626

Description:  27KV 3PH 3WAY SWGR SS PADMT BKB-626

UPC: 75114300414

Multiway Switch, Single Sided Padmount, 3-Phase, 27kV, 3-Way, B - Solid Tap/Direct Bus Connection, K - 1-Phase Fault Interrupter, B - Solid Tap/Direct Bus Connection, 600Amp Bushing, 200 Amp Bushing Well, 600 Amp Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Single Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold