text.skipToContent text.skipToNavigation

Alternate Catalog No. : ESP314-BOOB-6226-SA

Catalog No. : ESP314BOOB6226SA

Description:  15KV 3PH 4WY SWG SSPADMT BOOB6226SA

UPC: 783786391141

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 4 Way, with (2) Solid Tap/Direct Bus Connections (600 or 200A) (2) Three-Phase Vacuum Interrupters, 600/200 Amp Terminations, 80 Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold