text.skipToContent text.skipToNavigation

Catalog No. : ESP314BJBB2262

Description:  SINGLE SIDED PADMOUNT,3PH,4WAY,15KV

UPC: 783786064588

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 4 Way, with (3) Solid Tap/Direct Bus Connections (600 or 200A) (1) Single-Phase Interrupter, 600/200 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold