text.skipToContent text.skipToNavigation

Catalog No. : ESP314-BBSB-6666

Description:  SINGLE SIDED,3PH,15KV,4 PT JUNCTION

UPC: 75114403337

Multi-Way Switch, Single-Sided Padmount, 3-Phase, 15kV/12.5kA, 4-Point Junction, Point 1: Solid Tap with 600 Amp Interface, Point 2: Solid Tap with 600 Amp Interface, Point 3: MVS1 with 600 Amp Main-body Interface, Point 4: Solid Tap with 600 Amp Interface
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold