text.skipToContent text.skipToNavigation

Catalog No. : ESP314-BBKB-6626-S

Description:  SINGLE-SIDED, 15KV, 4-WAY, S.S.

UPC: 75114406659

Single-Sided Padmount, 3-Phase, 15 kV/12.5 kA, 4-Way, (3) 4-PT Junction, Position 1: 600 Amp Tap, Position 2: 600 Amp Tap, Position 3: MVI1 with 200 Amp Main-Body Interface, Position 4: 600 Amp Tap, Control: Elastimold 310 Control, Enclosure: Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Enclosure

Stainless Steel

Classifications

Brand Name

Elastimold