text.skipToContent text.skipToNavigation

Catalog No. : ESP314-BBKB-6626

Description:  SINGLE-SIDED PAD,3PH,15KV, 4PT JCT

UPC: 75114380089

Multi-Way Switch, Single-Sided Padmount, 15kV, 3-Phase, (3) Sets of 4-Point Junctions, (Left To Right) Junction 1: 600 Amps Solid Tap, Junction 2: 600 Amps Solid Tap, Junction 3: MVI1 with 200 Amps Main-Body Interface, Junction 4: 600 Amps Solid Tap, Control: (1) Elastimold 310 Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold