text.skipToContent text.skipToNavigation

Catalog No. : ESP314-BBJB-2222

Description:  SINGLE-SIDED PAD,3PH,15KV,4PT JCT

UPC: 75114420136

Multi-Way Switch Single-Sided Padmount, 15 kV, 3-Phase, 4-Ways. (3) Sets of 4-Point Junctions, (Left to Right) Junction 1: 200 Amp Bushing Well, Junction 2: 200 Amp Bushing Well, Junction 3: MVI1 with 200 Amp Main-Body Interface, Junction 4: 200 Amp Bushing Well. Control: Elastimold Internal Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Single Side Padmont

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

Elastimold