text.skipToContent text.skipToNavigation

Catalog No. : ESP313-BLB-626

Description:  15KV 3PH 3WAY SWGR SS PADMT BLB-626

UPC: 783786502714

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 3 Way, with (2) Solid Tap/Direct Bus Connections (600 or 200A) (1) Single-Phase Interrupter, 600/200 Amp Terminations, 80 Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold