text.skipToContent text.skipToNavigation

Catalog No. : ESP313-BJJ-222

Description:  SINGLE-SIDED PADMOUNT,15KV,3PH,3WAY

UPC: 75114373777

Multi-Way Switch, Single-Sided Padmount, 3 Phase, 15kV/12.5kA, 3-Way, 3 Position Multipoint Junctions, Position 1: Solid Tap/Ddirect Bus with 200 Amp Bushing Well, Position 2: MVI1 with Elastimold Internal Control and 200 Amp Bushing Well Main-Body Interface, Position 3: MVI1 with Elastimold Internal Control and 200 Amp Bushing Well Main-Body Interface.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Single Side Mount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

Elastimold