text.skipToContent text.skipToNavigation

Catalog No. : ESP313-BJB-626

Description:  SINGLE-SIDED PAD,3PH,15KV,3-WAY

UPC: 75114429115

Single-Sided Padmount, Sectionalizing Cabinet, 15kV/12.5kA, 3-Junctions, Point 1: 600 Amp Bushing, Point 2: MVI1 with 200 Amp Bushing Well Interface, Point 3: 600 Amp Bushing, Control: Elastimold Internal Control, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold