text.skipToContent text.skipToNavigation

Catalog No. : ESP313-BBJ-222

Description:  SINGLE-SIDED PAD,3PH,15KV,3-WAY

UPC: 75114414111

Multi-Way, Single-Sided Padmount, 15 kV/12.5 kA, 3 Junctions, 3-Point Junction, Point 1: 200 Amp Bushing Well, Point 2: 200 Amp Bushing Well, Point 3: 1-Phase MVI with 200 Amp Main-body Interface, Elastimold Internal Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3 Phase

Classifications

Brand Name

Elastimold

Dimensions

Size

84 in x 42 in x 30 in

Documents/Support Tools

Instruction Sheet

Click here

Click here

Click here