text.skipToContent text.skipToNavigation

Catalog No. : ESP312-W-66

Description:  MVI SINGLE SIDE PAD 3 PHS 15KV 2WAY

UPC: 783786829927

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 2 Way, with Three-Phase Vacuum Interrupter Motor Operator 120 Vac, 600 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Single Side Padmount

Classifications

Brand Name

Elastimold