text.skipToContent text.skipToNavigation

Catalog No. : ESP312-V-22

Description:  SINGLE SIDE PADMT SWGR,3PH,15KV

UPC: 783786967780

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 2 Way, with Three-Phase Vacuum Switch with 120 Vac Motor, 200 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

Elastimold