text.skipToContent text.skipToNavigation

Catalog No. : ESP312-T-66-PS6

Description:  PAD GEAR 2WAY 1MVS3 600A 6PRKG STND

UPC: 783786488513

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 2 Way, with Three-Phase Vacuum Switch, 600 Amp Terminations, Parking Stands
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold