text.skipToContent text.skipToNavigation

Catalog No. : ESP312-T-22

Description:  PAD GEAR 2WAY 1MVS3 200A

UPC: 783786557066

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 2 Way, with Three-Phase Vacuum Switch, 200 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

Elastimold