text.skipToContent text.skipToNavigation

Catalog No. : ESP312-C-66

Description:  PAD GEAR 2WAY 1MVI3 600A, 20 CTRL

UPC: 783786030682

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 2 Way, with Three-Phase Vacuum Interrupter, 600 Amp Terminations, 20 Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold