text.skipToContent text.skipToNavigation

Catalog No. : ESP123-JJB-222

Description:  PAD GEAR 3WAY 2-MVI1_1BLANK 200 AMP

UPC: 783786502738

PadMount SwitchGear 3 Way, 2 MVI1, 1 Blank, 200 Amp, Switchgear Used To Switch And Protect Systems Up To 25,000 Volts, Carries Current.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

1-Phase

Classifications

Brand Name

Elastimold