text.skipToContent text.skipToNavigation

Catalog No. : ESP123-BJB-222

Description:  PAD GEAR 1PH 27KV 3WAY 2BLANK 1MVI

UPC: 783786507665

Multi-Way Single-Sided Padmount Switch Gear, Single-Phase, 27kV, 3 Way, with (2) Solid Tap/Direct Bus Connections (600 or 200A) (1) Single-Phase Interrupter, 200 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

1-Phase

Classifications

Brand Name

Elastimold