text.skipToContent text.skipToNavigation

Catalog No. : ESP114-SSBB-6666

Description:  SINGLE SIDED,1PH,15KV,4 PT JUNCTION

UPC: 75114421645

Multi-Way Switch, Single-Sided Padmount, 1-Phase, 15 kV/12.5 kA, 4-Point Junction, Point-1: MVS1 with 600 Amp Main-Body Interface, Point-2: MVS1 with 600 Amp Main-Body Interface, Point-3: Solid Tap with 600 Amp Interface, Point-4: Solid Tap with 600 Amp Interface. Enclosure 42 in tall x 30 in deep x 42 in wide. #12 Gauge Hot Dipped Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

1-Phase

Frequency Rating

50/60 Hz

Enclosure

#12 Gauge Hot Dipped Galvanized Steel

Operating Temperature

-40 to +65 C

Classifications

Brand Name

Elastimold

Standard

IEEE C37.74, IEEE 386, IEC 265

Dimensions

Size

Enclosure 42 in tall x 30 in deep x 42 in wide

Documents/Support Tools

Instruction Sheet

Click here

Click here

Click here

Click here

Click here