text.skipToContent text.skipToNavigation

Catalog No. : ESP114-BJJB-2222

Description:  SINGLE SIDED,1PH,15KV,4 PT JUNCTION

UPC: 75114432306

Multi-Way Switch, Single-Sided Padmount, 1 Phase, 15 kV Nominal, 4-Point Junction, Junction 1: 200 Amp Bushing-Well Interface, Junction. 2: MVI1 with 200 Amp Main-Body Bushing, Junction. 3: MVI1 with 200 Amp Main-Body Bushing, Junction. 4: 200 Amp Bushing-Well. Control: Elastimold Internal Control. Enclosure: Galvanized Steel, Paint: Padmount Green. B - Solid Tap / Bus Connection, J - 1-Phase Fault Interrupter
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

1-Phase

Classifications

Brand Name

Elastimold