text.skipToContent text.skipToNavigation

Catalog No. : ESP113-BJB-626

Description:  SINGLED-SIDED PAD,1PH,15KV,3WAY

UPC: 75114343633

Multi-Way, Single Sided Padmount, 1-Phase, 15kv/12.5KA, 3-Point Junction, Point 1 is 600 Amp Bushing, Point 2 is MVI1 with 200 Amp Bushing Well on Mainbody Interface, 600 Amp T-Body on Endbody Interface and Elastimold Internal Control. Point 3 is 600 Amp Bushing.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

1-Phase

Classifications

Brand Name

Elastimold