text.skipToContent text.skipToNavigation

Catalog No. : ESP112-N-66-130

Description:  PAD GEAR 15KV 1PH MVI 600A 30CONTRL

UPC: 783786468676

Multi-Way Single-Sided Padmount Switch Gear, Single-Phase, 15.5kV, 2 Way, with Single-Phase Interrupter, 600 Amp Terminations, 30 Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

1-Phase

Classifications

Brand Name

Elastimold