Catalog No. : ESDT-17B.50
Description: CONDUIT VFLEX FINE PA12 NW17 50MBLK
UPC: 786209955791
Medium Wall Very Flexible Black Conduit, (ESD) Material - Polyamide 12, Conduit Size NW - 17, 50 Meters
View More
View Less
For more info visit:
electrification.us.abb.com
- Prevents electrostatic charging
- Excellent UV-resistance
- High dynamic load resistance
- Very good cold temperature performance
- Free from halogens and cadmium
- Very good chemical properties
- Robotic
- For dynamic applications in robotics and automation where electrostatic charge and uncontrolled discharge need to be avoided
- Indoor and outdoor use
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 12 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW17 |
|
Outside Diameter |
0.83 in |
|
Inside Diameter |
0.64 in |
|
Length |
50 m |
Documents/Support Tools
|
Marketing Brochure |