text.skipToContent text.skipToNavigation

Catalog No. : ESDFH8424F00

Description:  100A,ILK,3P4W,600V,FUSED

UPC: 708917402381

100 Amp, 600V Combination Interlocked Transformer Disconnect Automotive/Heavy Industrial I-Beam Web Mount, 3 Pole 4 Wire, Fused
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Specified switchgear: GE or Square D, Door safety switch with external lockout access, Backup door safety latch, push-in plug locking (no screw collars needed), Full interlocked outlet protection and functions, Angled front receptacle in compact one-handed interlock

Application

Automotive Manufacturer Usage

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E57324 N/A QPYV N/A N/A