text.skipToContent text.skipToNavigation

Catalog No. : ESD334-TPPP-6662

Description:  PAD GEAR 38KV 4WAY 1MVS3 3MV13

UPC: 783786675364

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 38kV, 4 Way, with (1) Three-Phase Vacuum Switch (3) Three-Phase Vacuum Interrupters, 600/200 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Side Padmount

Specifications

Voltage Rating

38 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Classifications

Brand Name

Elastimold