text.skipToContent text.skipToNavigation

Catalog No. : ESD333OOO666SA

Description:  DBL SIDE PADMT SWGR,3PH,38KV,3WAY

UPC: 783786847549

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 38kV, 3 Way, with (3) Three-Phase Vacuum Interrupters, 600 Amp Terminations, 80 Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Amperage Rating

600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Classifications

Brand Name

Elastimold