text.skipToContent text.skipToNavigation

Catalog No. : ESD333-TPP-622

Description:  MULTI-WAY SWITCH 2-SIDED 3-PH 38KV

UPC: 783786818655

Multi-Way Double-Sided Padmount, Three-Phase, 38kV, Three-Way, with (1) Three-Phase MVS Switch (2) Three-Phase MVI Fault Interrupters, 600/200 Amp with Customer Specific Modifications
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

38 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Classifications

Brand Name

Elastimold