text.skipToContent text.skipToNavigation

Catalog No. : ESD324TTLL66223

Description:  PAD GEAR 27KV 4WAY 2SW 2INT 54ENCL

UPC: 783786422319

Multi Way Switch, Double Sided PadMount, 3 Phase, 27 kv, 4-Way, Two 3 Phase MVS Switch that is Motor Ready, Two 1-Phase Fault Interrupter, 80 Control, Two 600 Amp Bushings, Two 200 Amp Bushing Wells, 54 inch Enclosure
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold