text.skipToContent text.skipToNavigation

Catalog No. : ESD324-TTTT-6666-S

Description:  PAD GEAR 3PH 27KV 4WAY 4SW

UPC: 783786520299

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 27kV, 4 Way, with (4) Three-Phase Vacuum Switches, 600 Amp Terminations, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold