text.skipToContent text.skipToNavigation

Catalog No. : ESD323-TPP-222

Description:  PAD GEAR 3PH 27KV 3WAY 1SW 2MVI

UPC: 783786505111

Multi-Way Double-Sided Padmount, Three-Phase, 15kV, Three-Way, with (1) Three-Phase MVS Switch (2) Three-Phase MVI Fault Interrupters, 200 Amp with Customer Specific Modifications
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

Elastimold