text.skipToContent text.skipToNavigation

Catalog No. : ESD322-T-66

Description:  PADMOUNT GEAR, 3PH, 27KV, 2 WAY

UPC: 783786782383

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 27kV, 2 Way, with Three-Phase Vacuum Switch, 600 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold