text.skipToContent text.skipToNavigation

Catalog No. : ESD314VVVV6666

Description:  PAD GEAR 15KV 4WAY MOT-OP 120V 600A

UPC: 783786528479

Multi-Way Double-Sided Padmount, Three-Phase, 15kV, Four-Way, with (4) Three-Phase MVS with 120 Vac Motor, 600 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold