text.skipToContent text.skipToNavigation

Catalog No. : ESD314-TTOJ6622

Description:  PAD GEAR 4WAY 15KV 2SW 2INT 600/200

UPC: 783786420582

Multi-Way Double-Sided Padmount, Three-Phase, 15kV, Four-Way, with (2) Three-Phase MVS Switches (1) Three-Phase MVI Fault Interrupter 80 Control (1) Single-Phase Fault Interrupter, 600/200 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold