text.skipToContent text.skipToNavigation

Catalog No. : ESD314-TTLL-6622

Description:  15KV 3PH 4WAY SWG DS PADMT TTLL6622

UPC: 75114187275

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 2 Way, with (2) Three-Phase Vacuum Switches (2) Single-Phase Interrupters, 600/200 Amp Terminations, 80 Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold