text.skipToContent text.skipToNavigation

Catalog No. : ESD314-TTDD-6666

Description:  PAD GEAR 15KV 2SW 2MVI-30 CONTROL

UPC: 783786495078

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 4 Way, with (2) Three-Phase Vacuum Switches (2) Three-Phase Vacuum Interrupters, 600 Amp Terminations, 30 Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold