text.skipToContent text.skipToNavigation

Catalog No. : ESD314-TOTO-2222

Description:  PADGEAR 15KV 4WAY 2SW 2MVI 200AMP

UPC: 783786423101

Multi-Way Double-Sided Padmount, Three-Phase, 15kV, Four-Way, with Three-Phase MVS Switch, Three-Phase MVI Fault Interrupter 80 Control, Three-Phase MVS Switch, Three-Phase MVI Fault Interrupter 80 Control, 200 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

Elastimold