text.skipToContent text.skipToNavigation

Catalog No. : ESD314-PTTT-6666

Description:  PAD GEAR 15KV 4WAY 1MVI3 3MVS3

UPC: 783786587155

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 4 Way, with (1) Three-Phase Vacuum Interrupter (3) Three-Phase Vacuum Switches, 600 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold