text.skipToContent text.skipToNavigation

Catalog No. : ESD313TTO222

Description:  PAD GEAR 3PH 15KV 3WAY 1MVI 200A

UPC: 783786426867

Double-Sided Padmount Switchgear, Three- Phase, 15kV, Three-Way, Three-Phase MVS Switch and Three-phase MVI Fault Interrupter with 80 Control, 200 Amp Bushing Interface
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

Elastimold