text.skipToContent text.skipToNavigation

Catalog No. : ESD313-TTT-666

Description:  15KV 3PH 3WAY SWGR DS PADMT TTT-666

UPC: 783786550609

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 3 Way, with (3) Three-Phase Switches, 600 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold