text.skipToContent text.skipToNavigation

Catalog No. : ESD313-TTT-226

Description:  DBL SIDE,SWGR,15KV,3WAY,200/600A

UPC: 75114184298

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 3 Way, with (3) Three-Phase Vacuum Switches, 600/200 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold