text.skipToContent text.skipToNavigation

Catalog No. : ESD313-TPP-222

Description:  PAD GEAR 15KV 3WAY 1MVS 2MV1 200A

UPC: 75114189767

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 3 Way, with (1) Three-Phase Vacuum Switch (2) Three-Phase Vacuum Interrupters, 200 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

Elastimold